eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

65mm Square Magnetic Base, Metric

#18-681 - 65mm Square Magnetic Base, Metric

#18-681 - 65mm Square Magnetic Base, Metric

×
Stock #18-681 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$203.00
Qty 1-9
C$203.00
Qty 10+
C$182.70
Volume Pricing
Request Quote
Get Product Downloads
Mounting Threads:
(4) M3 x 0.5, (9) M6 x 1.0
Thickness (mm):
20.00
Type:
Metric
Width (mm):
65.00
Weight (kg):
0.54
Construction:
Anodized Aluminum
Length (mm):
65.00
Magnetic Force (N):
196
Note:
The permanent magnet is turned on and off by a switching lever

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • On/Off Magnet for Easy Placement on Lab Bench
  • Low Profile 20mm Height
  • Compatible with TECHSPEC Stages

TECHSPEC® Low Profile Magnetic Bases are ideal for placing benchtop system components and subassemblies anywhere on a lab table with ease. Designed to complement our TECHSPEC Stages, these magnetic bases add just 20mm in height, enabling easy integration without compensation for the height of other optics and subassemblies. Switchable magnets providing 49 or 196N allow for easily securing subassemblies in place and for removing them when no longer required. TECHSPEC Low Profile Magnetic Bases share the same hole patterns as our TECHSPEC stages, making them an ideal lab bench component for system building.