eo_logo
 
Product added to cart

670nm CWL, 12.5mm Dia., OD8 High Blocking Bandpass Filter

12.5mm Dia. OD8 High Blocking Bandpass Filter

12.5mm Dia. OD8 High Blocking Bandpass Filter

×
Stock #26-713 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$532.00
Qty 1+
C$532.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Bandpass Filter
Typical Applications:
qPCR
Compatible Fluorophore:
Cy5 Emission

Physical & Mechanical Properties

Diameter (mm):
12.50 +0.0/-0.1
Clear Aperture CA (mm):
≥9.5
Thickness (mm):
2.00 (Nominal)
Construction:
Mounted in Black Anodized Ring
Edges:
Painted opaque flat black

Optical Properties

Angle of Incidence (°):
0 ±5
Optical Density OD (Average):
≥8.0
Center Wavelength CWL (nm):
670.00 ±1.7
Full Width-Half Max FWHM (nm):
25.00 (Nominal)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Minimum Transmission (%):
≥95
Coating:
Hard Coated
Surface Quality:
60-40
Blocking Wavelength Range (nm):
350 - 850
Cone Half Angle (°):
5
Wavelength Accuracy (%):
±0.25

Threading & Mounting

Mount Thickness (mm):
5.0 +0.00/-0.1

Environmental & Durability Factors

Operating Temperature (°C):
>100
Durability:
MIL-PRF-13830B
Environmental Durability:
MIL-STD-810E, SECTION 507.3, PROCEDURE III - AGGRAVATED CYCLE, 10 CYCLES
Coating Solubility and Cleaning:
MIL-C-48497A, IMMERSION IN ACETONE AND ALCOHOL

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • OD ≥8 Blocking and >95% Minimum Peak Transmission in the Passband
  • Designed for Common qPCR Fluorophores
  • Excitation Filters and Emission Filters Available

OD8 Fluorescence Bandpass Filters deliver superior OD ≥8 blocking in their blocking band while offering high transmission in their transmission band. These hard-coated interference filters feature high-precision spectral consistency and enable industry leading signal-to-noise system performance and low crosstalk. They are available in black anodized aluminum mounts or unmounted in 6 x 6mm wafers for easy system integration. OD8 Fluorescence Bandpass Filters are ideal components in applications relying on fluorescence detection that require precision spectral clean-up, such as biomedical diagnostics instruments including DNA sequencers and polymerase chain reaction (PCR) analyzers. These filters are designed with passbands for the fluorescence excitation and emission of common qPCR fluorophores in mind, namely FAM, HEX, ROX and Cy5.

Technical Information

Overlay FAM Absorption & Emission with Excitation and Emission Filters
Overlay FAM Absorption & Emission with Excitation and Emission Filters
Overlay HEX Absorption and Emission with Excitation and Emission Filters
Overlay HEX Absorption and Emission with Excitation and Emission Filters
Overlay ROX Absorption and Emission with Excitation and Emission
Overlay ROX Absorption and Emission with Excitation and Emission
Overlay Cy5 Absorption and Emission with Excitation and Emission Filters
Overlay Cy5 Absorption and Emission with Excitation and Emission Filters

Related Products

Frequently Purchased Together