eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

676nm CWL, 12.5mm Dia, 29nm Bandwidth, Unmounted OD 6 Fluorescence Bandpass Filter

×
Stock #18-381 20+ In Stock Additional Bandwidths
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$373.97
Volume Pricing
Qty 1-5 C$373.97 each
Qty 6-25 C$314.61 each
Qty 26-49 C$299.77 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Bandpass Filter
Compatible Fluorophore:
Cy5 Emission

Physical & Mechanical Properties

Diameter (mm):
12.50 ±0.1
Clear Aperture CA (mm):
11.25
Thickness (mm):
2.00 ±0.1
Construction:
Unmounted
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Bevel:
Protective as needed

Optical Properties

Angle of Incidence (°):
0 ±5
Bandwidth (nm):
29.00
OD 6 Blocking Wavelength Range (nm):
250 - 650
Optical Density OD (Average):
≥6.0
Average Transmission (%):
>93 over Bandwidth
Center Wavelength CWL (nm):
676.00
Full Width-Half Max FWHM (nm):
36.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Minimum Transmission (%):
93
Coating:
Hard Coated
Surface Quality:
60-40
Blocking Wavelength Range (nm):
250 - 1100
Transmitted Wavefront, RMS:
λ/4 (prior to coating)

Environmental & Durability Factors

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

TECHSPEC® Unmounted Fluorescence Bandpass Filters are designed with center wavelengths and bandwidths that match the excitation and emission wavelengths of common fluorophores. These filters feature high transmission up to >93% in their passband with deep >OD 6.0 blocking outside of their passband, resulting in high contrast images when used in fluorescence imaging systems. The low transmitted wavefront error of these filters further enhances image quality by minimizing image distortion. TECHSPEC Unmounted Fluorescence Bandpass Filters are available with a 12.5 or 25mm diameter and are ideal for integration into life science and biotech instrumentation including polymerase chain reaction (PCR) testing platforms, DNA sequencers, fluorescence detectors, flow cytometers, and fluorescence imaging systems.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.