eo_logo
 
Product added to cart

6g Premeasured Packet of Electrical Grade Epolite FH-5313 Epoxy

6g Premeasured Packet of Epolite FH-5313 Epoxy

×
Stock #17-460 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$56.70
Volume Pricing
Qty 1+ C$56.70 each
Need More? Request Quote
Product Downloads

Specifications

General

Size (oz):
0.2 (Total)
Cure Time:
5 hours @ 5°C
1 hour @ 50°C
Shelf Life:
12 months after opening
Type:
Premeasured Packet

Material Properties

Viscosity (cps):
1970

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Two Part Epoxy
  • Optical and Electrical Grade
  • Cures at Room Temperature

Epolite FH-5313 Epoxy is a two-part optical and electrical grade epoxy that cures at room temperature. This epoxy comes with either an optical hardener, for optical applications requiring high transmission through the cured epoxy, or an electrical hardener, for electrical applications such as potting and encapsulation. Both epoxies feature low outgassing, high mechanical strength, excellent chemical resistance, and are designed for continuous operation at temperatures up to 93°C. Epolite FH-5313 Epoxy is ideal for bonding glass, metal, or plastic and is available in either premeasured 6g packs, or kits containing 16 oz. of resin and 2 oz. of hardener with 6 droppers included for application.