eo_logo
 
Product added to cart

6mm 2 MegaPixel Fixed Focal Length Lens

6mm Fixed Focal Length, #14-395

6mm Fixed Focal Length, #14-395

×
Stock #14-395 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$607.60
Qty 1+
C$607.60
Volume Pricing
Request Quote

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
32.51
Maximum Diameter (mm):
32.5
Weight (g):
100

Optical Properties

Horizontal Field of View, 1/2" Sensor:
56.6°
Horizontal Field of View, 1/3" Sensor:
43.6°
Maximum Image Circle (mm):
8.00
Horizontal Field of View @ Max Sensor Format:
56.6°
Focal Length FL (mm):
6.00
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/1.4 - f/16
Distortion (%):
<-1
Horizontal Field of View, 1/4" Sensor:
29.86°
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/2"

Threading & Mounting

Filter Thread:
M30.5 x 0.50 (Female)
Mount:
C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 2 MegaPixel Resolution Design
  • Lockable, Manual Focus and Iris
  • Fixed Focal Lengths from 4 to 50mm
  • C-Mount Lens Mount

2 MegaPixel Fixed Focal Length Lenses are designed for machine vision applications that require higher resolution than the MegaPixel Fixed Focal Length Lenses. These C-Mount lenses feature built-in locking mechanisms for the manual focus and iris, preventing unwanted adjustments. Lenses with a fixed focal length from 4 to 50mm are available with the 6 to 50mm lenses featuring M30.5 x 0.5 filter thread, allowing the use of machine vision filters. 2 MegaPixel Fixed Focal Length Lenses cover ½” and 2/3” sensor sizes, making them compatible with all of our 2MP machine vision cameras. These lenses are used in industrial machine vision, factory automation, and factory inspection applications.

Related Products