eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

6mm Dia. x -9mm FL, VIS-NIR Coated, Double-Concave Lens

×
Stock #48-941 Contact Us
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$59.50
Qty 1-9
C$59.50
Qty 10+
C$53.55
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Double-Concave Lens

Physical & Mechanical Properties

Diameter (mm):
6.00 +0.0/-0.025
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
1.00
Center Thickness Tolerance (mm):
±0.05
Centering (arcmin):
<3
Clear Aperture CA (mm):
5.4
Edge Thickness ET (mm):
1.79

Optical Properties

Effective Focal Length EFL (mm):
-9.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
1.5
Numerical Aperture NA:
0.33
Coating:
VIS-NIR (400-1000nm)
Wavelength Range (nm):
400 - 1000
Back Focal Length BFL (mm):
-9.32
Coating Specification:
Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Radius R1=-R2 (mm):
-9.47
Surface Quality:
40-20
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • AR Coated to Provide <1.25% Reflectance per Surface for 400 - 1000nm
  • <0.25% Reflectance @ 880nm
  • Designed for 0° Angle of Incidence
  • Various Coating Options: Uncoated, VIS-EXTMgF2, VIS 0°, NIR I, and NIR II

TECHSPEC® VIS-NIR Coated Double-Concave (DCV) Lenses are designed to have two inward curved surfaces and a negative focal length similar to Plano-Concave (PCV) lenses. These lenses can be used for balancing aberrations created by other lenses within a system due to their negative spherical aberration. Double-Concave (DCV) lenses are commonly used in a variety of applications including image reduction, beam expansion and telescopes. TECHSPEC® VIS-NIR Coated Double-Concave (DCV) Lenses are optimized for transmission (>99%) in the near-infrared. These lenses are also available Uncoated, VIS-EXTMgF2VIS 0°, NIR I, or with NIR II AR coating options.

Technical Information

Coating Curves

  • VIS-NIR (400-1000nm)
Only 2 different Y Axises can be displayed at one time.

Please note that coating performance outside each product’s specified design range is theoretical and may vary.

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
6.0mm Optic Dia., Optic Mount Fixed #64-552 C$42.70
Request Quote
  • In Stock
    ×
6mm Inner Single Optic Mount Fixed #38-745 C$47.60
Request Quote
  • In Stock
    ×
6mm Diameter, S-Mount Thin Optic Mount Fixed #63-941 C$51.80
Request Quote
  • In Stock
    ×
6mm Diameter, C-Mount Thin Optic Mount Fixed #54-613 C$75.60
Request Quote
  • In Stock
    ×