eo_logo
 
Product added to cart

6mm Diameter B270 Half-Ball Lens

B270 Half-Ball Lenses

×
Stock #21-905 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$45.50
Qty 1-10
C$45.50
Qty 11+
C$36.40
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
6.00 ±0.1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Uncoated
Type:
Half-Ball Lens
Wavelength Range (nm):
360 - 2700
Center Thickness CT (mm):
3.00 ±0.15
Index of Refraction nd:
1.523
Radius R (mm):
3.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Available in Truncated and Extended Geometries
  • High Transmission in the Visible and NIR
  • Ideal for Cost Sensitive Applications

B270 Half-Ball Lenses feature a molded spherical surface and polished plano surface, facilitating easier mounting compared to ball lenses. The B270 substrates have high transmission from the visible to the near infrared (NIR) and have a similar refractive index to N-BK7, making these lenses an ideal alternative for cost sensitive applications. Each diameter of lens is available in two form factors, truncated (hypo-hemisphere) and extended (hyper-hemisphere), providing options to best meet system mechanical requirements. B270 Half-Ball Lenses are used in high power LED, fiber coupling, endoscopy, microscopy, and laser measurement applications.