eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

6mm FL f/2.5, Rugged Blue Series IR-Cut M12 Lens

TECHSPEC® Rugged Blue Series M12 Lenses

TECHSPEC® Rugged Blue Series M12 Lenses
×
Stock #25-053 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$210.00
Qty 1-49
C$210.00
Qty 50+
C$166.32
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
M12 Imaging Lens
IR Cut Filter:
Yes

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
14.50
Maximum Diameter (mm):
14
Outer Diameter (mm):
14
Weight (g):
4

Optical Properties

Horizontal Field of View, 1/3" Sensor:
134.9mm - 48.0°
Maximum Image Circle (mm):
6.00
Numerical Aperture NA, Object Side:
0.0034
Horizontal Field of View @ Max Sensor Format:
134.9mm - 48.0°
Number of Elements (Groups):
6(5)
Wavelength Range (nm):
400 - 700
Focal Length FL (mm):
6.00
Primary Magnification PMAG:
0.038X
Working Distance (mm):
150 - ∞
Aperture (f/#):
f/2.5
Distortion (%):
-12.17 @ Full Field
Back Focal Length BFL (mm):
6.9 - 6.8
Coating Specification:
λ/4 MgF2 @ 550nm
Entrance Pupil Position (mm):
3.12
Horizontal Field of View, 1/4" Sensor:
97.7mm - 35.7°
Object Space Principal Plane (mm):
6.98
Image Space Principal Plane (mm):
2.31
Field of View at Max Sensor Format:
Horizontal: 135mm - 47.9°
Vertical : 97.8mm - 35.6°
Diagonal: 177.3mm - 60.7°
Exit Pupil Position (mm):
-9.11
Lens Wavelength Range:
VIS (IR-Cut Filter)

Sensor

Maximum Sensor Format:
1/3"

Threading & Mounting

Mount:
M12 x 0.5 (S-Mount)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to ½", S-Mount Lens
  • Up to 5 MegaPixels, 1.4µm Pixel Size Sensors
  • Ruggedized Designs (50g Shock) of our Blue Series Lens with Individual Optics Glued in Place
  • 2mm to 25mm Focal Length
  • Non-Ruggedized Designs Also Available

TECHSPEC® Rugged Blue Series M12 Lenses have stabilized ruggedization, protecting the lens from damage, while reducing pixel shift and maintaining optical pointing stability after shock and vibration. Each lens consists of several precision glass optics that are glued in place inside a compact, aluminum housing. Gluing the glass optics prevents even the smallest movements that often cause pixel shift. Object to image mapping is maintained even after heavy shock and vibration; if the center of the object maps onto the center pixel, it will always map to that same center pixel. TECHSPEC Rugged Blue Series M12 Lenses are ideal for calibrated imaging applications such as measurement and gauging, 3D stereo vision, robotics and sensing, autonomous vehicles, and object tracking. These lenses are available in a variety of f/# options ranging from f/2.5 to f/8.

Edmund Optics has created multiple product families of our TECHSPEC® M12 S-Mount Lenses, which are designed to provide high resolution. These high performance lenses feature precision glass designs in a metal housing and have optimized specifications between each product family to meet your application needs.

Technical Information

Accessories

Title CompareStock Number  Price Buy
M12 Lock Nut, 10 Pack #16-788 C$169.68   Request Quote
  • In Stock
    ×
M12 Lock Nut #64-102 C$23.94   Request Quote
  • In Stock
    ×
M12 Lens Holder for Camera Boards #66-382 C$18.90   Request Quote
  • In Stock
    ×
C-Mount to M12 Lens Adapter w/Oring #59-241 C$68.46   Request Quote
  • In Stock
    ×
C-Mount to M12 Lens Adapter #53-675 C$47.88   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together