eo_logo
 
Product added to cart

6mm Focal Length Lens, 1" Sensor Format

6mm Focal Length Lens, 1" Sensor Format, #13-755

×
Stock #13-755 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,526.00
Qty 1+
C$1,526.00
Volume Pricing
Request Quote
Get Product Downloads
TV Distortion (%):
<-1.8

Product Details

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
56.20
Maximum Diameter (mm):
54.0
Weight (g):
215

Optical Properties

Horizontal Field of View, 1" Sensor:
96.8°
Maximum Image Circle (mm):
16.00
Focal Length FL (mm):
6.00
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/1.8 - f/11
Maximum Distortion (%):
< -1.8%
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1"

Threading & Mounting

Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Up to 1", C-Mount Lens
  • "Fast" Lenses for Increased Throughput
  • 6mm to 75mm Focal Length

1” Format Fixed Focal Length Lenses provide high throughput (f/1.4) and high resolution across the entire camera sensor, allowing for excellent imaging even in less-than-ideal lighting conditions. Offered in 8 focal lengths from 6mm to 75mm, this complete family covers many of the applications in the market today. Engineered to minimize distortion, these lenses provide a perfect image for a human operator or an automated system. 1” Format Fixed Focal Length Lenses also feature a standard C-Mount lens mount for easy integration with the most common machine vision cameras  we offer. All lenses feature front filter threading to attach to your choice of optical filter.