eo_logo
 
Product added to cart

6" One-Arm Package, Two Knuckles, 6" Shaft

×
Stock #54-799 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$83.30
Qty 1-9
C$83.30
Qty 10+
C$73.92
Volume Pricing
Request Quote
Get Product Downloads
Coarse Rotation (°):
360
Knuckles:
2
Shafts:
(1) 6"

Product Details

Type:
English

Physical & Mechanical Properties

Construction:
6061-T6 Aluminum, Black Anodized Finish Shaft
6061-T6 Aluminum Natural Finish Pivot Ball
Zinc Die Cast, Natural Finish Locking Ring

Additional Info

Note:
6" One-Arm Package

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Mount and Set in Unique Orientations
  • Mix and Match for Custom Mounting Combinations
  • Lockable Angular Positioning

Articulating Arm Mounting Systems are designed to reach into areas not easily accessible with standard ¼-20 mounting. These "arms" can be positioned in any angular setting (180°) via the ball-pivot assembly. A total 360° rotation can be achieved by tilting/turning the knuckle about the shaft. The position can be locked with the easily handled knob or the tamper-resistant set screw (Allen Key included). Articulating Arm Mounting Systems can be used for applications ranging from mounting optical assemblies to fixturing cameras. Individual components are available, as well as One-Arm and Two-Arm packages. The One-Arm package includes two knuckles and one shaft, and the Extended One-arm package includes three knuckles and two shafts for added reach and range. Our Two-Arm package includes four knuckles and two shafts for separate arm requirements, such as alignment of dual branch fiber optic light guides. Nylon washers are provided with knuckles to avoid scratching anodized surfaces. Additional optical bench hardware set screws (not included) are available.