eo_logo
 
Product added to cart

6X, 11.5-69mm FL, f/1.4, Manual Zoom Video Lens

#68-678

×
Stock #68-678 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,162.00
Qty 1+
C$1,162.00
Volume Pricing
Request Quote

Specifications

General

Note:
Working Distance 10mm in Macro Mode
Type:
Zoom Lens, Macro

Physical & Mechanical Properties

Length (mm):
102.70
Weight (g):
300
Diameter (mm):
48.00

Optical Properties

Horizontal Field of View, 2/3" Sensor:
7.3° - 41.9°
Resolution, On-Axis:
100 lp/mm
Resolution, Full Field:
60 lp/mm
Zoom Ratio:
6:1
Focal Length FL (mm):
11.50 - 69
Working Distance (mm):
1,000 - ∞
Aperture (f/#):
f/1.4 - Closed
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Filter Thread:
M46 x 0.75
Mount:
C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Full Zoom, Focus and Iris Control Options
  • Up to 100 lp/mm Resolution
  • Macro or Telephoto Options

High Resolution Macro Zoom Lenses are great for multipurpose applications that need both close focus and wide fields of view. The lenses offer variable apertures, to adjust the depth of field. Filter threading allows the use of filters to adjust incoming light levels with ND filters, or increase contrast with color filters on monochrome sensors, and more. High Resolution Macro Zoom Lenses are economical and compact and have many features that make them a perfect choice for a variety of uses. These lenses are available in f/1.0, f/1.4, or 5/2.5 size.  

Frequently Purchased Together