eo_logo
 
Product added to cart

6X Edmund Linen Tester w/ Case

×
Stock #31-313 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$57.40
Qty 1-4
C$57.40
Qty 5+
C$52.08
Volume Pricing
Request Quote
Get Product Downloads
Field of View (inches):
1.00
Diameter of Included Lens (inches):
1-1/16
Increments:
0.125"
Working Distance (inches):
1.5

Product Details

Manufacturer:
Edmund Optics®

Physical & Mechanical Properties

Length (inches):
2.00
Height (inches):
2 (Open)/ 0.5 (Folded)
Construction:
Black Anodized Aluminum Housing
Width (inches):
1.5

Optical Properties

Magnification:
6X

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Collapsible Pocket Magnifiers
  • Precision DCX Lens in Black Anodized Aluminum Housing
  • Scales on Inner Faces of Viewer Base in 1/8" Increments