eo_logo
 
Product added to cart

6X Pocket Comparator w/ Reticle #30-323

×
Stock #55-148 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$263.20
Qty 1+
C$263.20
Volume Pricing
Request Quote
Get Product Downloads
Field of View (inches):
1.00
Diameter of Included Lens (inches):
0.925
Diameter of Compatible Reticle (mm):
27.00
Working Distance (inches):
1.5

Product Details

Type of Optics:
Glass Hastings Triplet

Physical & Mechanical Properties

Height (inches):
1.75
Weight (g):
43.3

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Edmund Designed and Engineered
  • Features Hastings Triplet Lens System
  • Available in Multi-Scale or Straight Line Scale 27mm Contact Reticle Versions
  • Pocket Case Included

This 6X Pocket Comparator has hundreds of applications in industry, in the laboratory, and at the workbench. Resting directly on work surfaces, it is ideal for checking small parts, linear measurements, angles, hole diameters, and thread sizes. Unlike lower-priced comparators with only a simple lens, the 6X incorporates a triplet lens. It provides an extremely flat field over the entire reticle area. The 6X Pocket Comparator has a clear acrylic cell that allows outside light to illuminate the subject. The comparator accepts all 27mm reticles. The reticle is made from quality optical glass.