eo_logo
 
Product added to cart

70 Grooves/mm, 25mm Sq, Transmission Grating Beamsplitter

×
Stock #46-068 7 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$396.23
Volume Pricing
Qty 1-10 C$396.23 each
Qty 11-25 C$356.16 each
Qty 26-49 C$320.54 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Transmission Diffraction Grating

Physical & Mechanical Properties

Dimensions (mm):
25.0 x 25.0 ±0.5
Clear Aperture (%):
90
Construction:
Blazed Grating
Length (mm):
25.00
Thickness (mm):
3.00 ±0.5
Width (mm):
25.00

Optical Properties

Groove Density (grooves/mm):
70
Design Wavelength DWL (nm):
632.8
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Ideal for Laser Beam Division
  • Designed for 0 Degree AOI
  • Low Groove Density for Maximized Beam Separation

Transmission Grating Beamsplitters are commonly used for laser beam division and multiple laser line separation in visible wavelengths. The transmitted beam is diffracted into multiple orders. Edmund Optics’ transmission grating beamsplitters consist of an index-matched epoxy replica on a polished glass substrate for a high total efficiency. Transmission Grating Beamsplitters are available in several gratings, offering different dispersion and power distributions. The diffraction angle for any wavelength may be calculated using the grating equation for normal incident light. 

Handling Gratings: Gratings require special handling, making them prone to fingerprints and aerosols. Gratings should only be handled by the edges. Before attempting to clean a grating, please contact us.

Technical Information

 
He-Ne Diffracted Order Typical Distribution @ 632nm (%) Stock No.
2 -1 0 +1 +2 12.7mm x 12.7mm 25mm x 25mm
41 32 #46-067 #46-068
5 25 25 25 5 #46-069 #46-070
20 45 20 #46-071 #46-072
25 28 25 #46-073 #46-074

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

Frequently Purchased Together

Compatible Mounts

Resources

Filter

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

All About Diffraction Gratings

Learn about how diffraction gratings separate incident light into separate beam paths, different types of gratings, and how to choose the best grating for you.

View Now

Richardson Gratings™ Unboxing

Learn about high-precision diffraction gratings from Richardson Gratings available in-stock and ready for immediate shipping from Edmund Optics.

View Now

What is the difference between holographic and ruled diffraction gratings?

How do the efficiency curves relate to the actual amount of light I will see at any given wavelength?

What is the difference between Rowland circle and polychromator mounts for gratings?

Understanding Rowland circle and polychromator mounts for diffraction gratings is important for selecting the proper concave grating for your application.

View Now

What are diffraction gratings?

Diffraction gratings separate polychromatic light into component wavelengths.

View Now

What is the grating equation?

What is the difference between reflective and transmission gratings?

What is the blaze angle and blaze wavelength of a grating and how are they related?

How do I handle and clean my gratings?

I would like to select a narrow band of light with a grating, lens and pinhole setup. Since the grating’s resolving power is decided by the number of grooves illuminated by light, can it resolve anymore?

Absolute Efficiency

Blaze Angle

Blaze Wavelength

Diffraction

Diffraction Grating

Grating Equation

Groove Density

Holographic Grating

Nth Order

Relative Efficiency

Ruled Grating

What are Beamsplitters?

Optical components that create two beams by splitting incident light are beamsplitters. Read more about the different types of beamsplitters at Edmund Optics.

View Now

Introduction to Beamsplitters

Beamsplitters do exactly what their name implies: split incident light beams.

View Now

Selecting the Right Beamsplitter

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Selecting the Right Beam Expander

Edmund Optics offers both fixed power and zoom beam expanders. Knowing which beam expander is right for your application can greatly improve system efficiency.

View Now

What is a plate or "mirror-type" beamsplitter?

What is a pellicle beamsplitter and when should I use it?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

What is the difference between using a cube beamsplitter and a plate (mirror-type) beamsplitter?

When you say a beamsplitter has __% transmission and __% reflection, is that across the entire spectrum?

Is there such a thing as a variable density beamsplitter?

What are some advantages of using one cube beamsplitter type compared to another?

What are some advantages of using one plate beamsplitter type compared to another?

What is the difference between polarizing and non-polarizing beamsplitters?

Beamsplitter

Cube Beamsplitter

Dichroic Beamsplitter

Pellicle Beamsplitter

Does the polarization of light change when it passes through a beamsplitter?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

Do you have C-Mount components to make an in-line illumination assembly?

Axial Illumination

Non-Polarizing Beamsplitter

Polarizing Beamsplitter

Multiphoton Microscopy

Multiphoton microscopy is ideal for capturing high-resolution 3D images with reduced photobleaching and phototoxicity compared to confocal microscopy.

View Now

Optical Glass

Choosing the right optical glass is important. Find out factors and properties on how to select the right optical glass at Edmund Optics.

View Now

Do you have mounts for square or rectangular optics?

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Parallelism

Plate Beamsplitter

Transmission

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality