eo_logo
 
Product added to cart

700nm, 6 x 6mm, OD 2.0 Shortpass Filter

OD 2.0 Shortpass Filters

×
Stock #15-239 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$65.10
Qty 1-9
C$65.10
Qty 10+
C$58.45
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Shortpass Filter

Physical & Mechanical Properties

Dimensions (mm):
6.00 x 6.00 +0.00/-0.20
Length (mm):
6.00
Thickness (mm):
2.00 ±0.10
Width (mm):
6.00
Clear Aperture (%):
90
Physical Durability:
MIL-C-48497A, Section 3.4.1

Optical Properties

Angle of Incidence (°):
0
Optical Density OD (Average):
≥2.0
Cut-Off Wavelength (nm):
700.00 ±14
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Hard Coated
Rejection Wavelength (nm):
730 - 900
Surface Quality:
60-40
Transmission (%):
≥85
Transmission Wavelength (nm):
400 - 675
Wavelength Range (nm):
400 - 900

Environmental & Durability Factors

Environmental Durability:
MIL-STD-810F, Section 507.4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

OD 2.0 Shortpass Filters are cost-effective filters that provide high transmission across their transmission band and OD 2.0 blocking across their rejection band. These shortpass filters are available with cut-off wavelengths covering the visible and near-infrared spectra from 400 to 950nm. By combining these filters with our OD 2.0 Longpass Filters, custom bandpass filters can be created to meet specific application requirements. OD 2.0 Shortpass Filters are ideal for fluorescence and spectral order separation applications, with the 6 x 6mm sized filters being suited for integration into optical instrumentation. The back surface of each filter is coated with an antireflection (AR) coating, increasing the overall throughput of the filter.

Technical Information

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
25mm sq - Rectangular Bar Clamp Fixed #54-994 C$141.40
Request Quote
  • In Stock
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 C$165.20
Request Quote
  • Contact Us
    ×