eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

70mm, Side Drive, Standard Top, Piezo Tunable English Micrometer Stage

×
Stock #23-585 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,526.00
Qty 1+
C$1,526.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More

Specifications

General

Type:
English

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Crossed Roller Bearing
Drive Orientation:
Side Drive
Stage Size (mm):
70 x 70
Travel (inches):
0.5
Center Hole:
¼-20
Construction:
Aluminium Stage
Leadscrew Pitch (mm):
0.635
Load Capacity (kg):
8
Stage Size (inches):
2.75 x 2.75
Straight Line Accuracy (μm):
2
Pitch (arcsec):
30
Yaw (arcsec):
25
Piezo Travel (mm):
0.03
Piezo Resolution (nm):
20.00

Optical Properties

Resolution (μm):
10

Hardware & Interface Connectivity

Type of Drive:
English Micrometer Coarse Adjustment Piezo Actuator Fine Adjustment

Threading & Mounting

Mounting Threads:
(8) ¼-20, (4) 6-32, (8) 2-56

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Micrometer with Separate Piezo Actuator for Fine Adjustment
  • 40 x 40mm and 70x70mm in English and Metric Hole Patterns Available
  • Easily Assembled into X-Y and X-Y-Z Configurations

TECHSPEC® Crossed-Roller Bearing Piezo Tunable Linear Stages feature our Standard-Top Crossed-Roller Bearing Linear Translation Stages with an integrated piezo actuator for fine positioning with a 20nm resolution. The crossed roller bearing guide system provides a high level of accuracy, rigidity, and load capacity while the piezo movement ensures precision positioning. The piezo controller is easy to connect and use, featuring an indexed voltage control knob to control the actuator movement, and a switchable lock to fix the actuator in place. TECHSPEC® Crossed-Roller Bearing Piezo Tunable Linear Stages are ideal for a range of nanopositioning applications such as semiconductor inspection, DNA sequencing, and medical diagnostics. These stages are available with an English ¼-20 TPI hole pattern or a Metric hole pattern with an M6 center mounting hole, allowing for integration with other TECHSPEC® Manual Translation Stages to create any number of axes in different configurations.

TECHSPEC Z-Axis Brackets are available to use with our translation stages to configure your own X-Y-Z multi-axis positioning system. TECHSPEC Bottom Adapter Plates provide an easy and convenient way of mounting the 40mm stages to standard breadboards. No adapter plate is required for the 70mm translation stages which can be mounted directly onto breadboards. A controller and power supply are required for use with the piezo actuator.

Accessories

Title CompareStock Number  Price Buy
Piezo Assist Micrometer Stage Controller, 1 Axis #23-586 C$945.00   Request Quote
  • In Stock
    ×
Piezo Assist Micrometer Stage Controller, 3 Axis #23-587 C$1,890.00   Request Quote
  • In Stock
    ×
Piezo Assist Controller Power Supply #28-907 C$56.00   Request Quote
  • In Stock
    ×

Related Products