eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

7.16mm Uncoated, Fused Silica Corner Cube

×
Stock #49-008 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$371.00
Qty 1-5
C$371.00
Qty 6+
C$296.80
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Retroreflector

Physical & Mechanical Properties

Diameter (mm):
7.16 +0.00/-0.10
Height (mm):
6.10
Clear Aperture (%):
85
Height Tolerance (mm):
±0.5

Optical Properties

Beam Deviation (arcsec):
10
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Image Orientation:
Left-Handed
Ray Deviation (°):
180
Wavelength Range (nm):
200 - 2200
Power (fringes) @ 632.8nm:
0.20
Irregularity (fringes) @ 632.8nm:
0.20

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Incident Light is Reflected Back to the Source
  • Excellent Transmission in UV
  • Useful for Surveying and Alignment
  • Additional Corner Cube Retroreflectors Available

TECHSPEC® UV Fused Silica Corner Cube Retroreflectors are designed to reflect any ray or beam entering the prism face, regardless of the orientation of the prism, back onto itself. A mirror will only do that at the normal angle of incidence. As a result, corner cube retroreflectors are ideal where precision alignment is difficult or time-consuming. TECHSPEC® UV Fused Silica Corner Cube Retroreflectors feature three total internal reflections and will function even at very large angles of incidence. These retroflectors are made from UV Fused Silica which features low thermal expansion and excellent transmission throughout the UV, VIS, and NIR spectral ranges.

Technical Information

 
A (mm) B (mm) Stock No. Uncoated Stock No. Aluminum Coated
7.16 6.1 #49-008 #49-012
12.7 10.16 #49-009 #49-013
25.4 19.05 #49-010 #49-014
50.8 38.1 #49-011 #49-015