eo_logo
 
Product added to cart

7.30μm, 25mm Diameter, Infrared Longpass Filter

Infrared (IR) Longpass Filters

×
Stock #68-656 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$649.60
Qty 1-9
C$649.60
Qty 10+
C$585.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Longpass Filter
Note:
Transmission at cut-on wavelength is 5% of peak transmission.

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.0/-0.1
Thickness (mm):
1.00
Thickness Tolerance (mm):
±0.2
Parallelism (arcmin):
<10
Clear Aperture (%):
90

Optical Properties

Optical Density OD (Average):
≥3.0
Cut-On Wavelength (nm):
7,300.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Germanium (Ge)
Coating:
Traditional Coated
Surface Quality:
80-50
Transmission (%):
>85
Transmission Wavelength (nm):
7670 - 14600
Transmission Wavelength (μm):
7.67 - 14.60
Blocking Wavelength Range (nm):
200 - 7300
Slope Factor (%):
<7
Cut-On Wavelength (μm):
7.30 ±0.29
Surface Flatness (P-V):
3 - 5λ

Environmental & Durability Factors

Operating Temperature (°C):
-62 to +71

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Coated on Silicon or Germanium Substrates
  • Ideal for Isolating Broad Spectral Regions
  • Durable, First-Surface Coatings

Infrared (IR) Longpass Filters provide a sharp cut-off below a particular wavelength. Often used for order sorting, they isolate broad regions of the spectrum, simultaneously providing high transmission of desired energy, and deep rejection of unwanted energy. These filters are constructed of hard, durable first-surface dielectric coatings on optical-quality IR-transmitting substrates. Infrared (IR) Longpass Filters are able to withstand normal cleaning and handling associated with any high-quality optical component because of their make-up. These filters are particularly useful for FTIR spectroscopy and Thermal Imaging Applications. For custom sizes and coating requirements, please contact our Sales Department.

Technical Information

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
25.0mm Optic Dia., Optic Mount Fixed #64-560 C$42.70
Request Quote
  • In Stock
    ×
5.0 - 25.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-529 C$133.00
Request Quote
  • In Stock
    ×
7.0 - 40.0 Optic Height, English Bar-Type Optic Holder Fixed #03-676 C$138.60
Request Quote
  • In Stock
    ×
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 C$141.40
Request Quote
  • In Stock
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 C$151.20
Request Quote
  • In Stock
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 C$156.80
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., Optical Cell Assembly Fixed #36-461 Clearance C$193.20
Request Quote
  • In Stock
    ×
4.0 - 36.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-077 C$205.80
Request Quote
  • In Stock
    ×
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts Fixed #17-530 C$210.35
Request Quote
  • Contact Us
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 C$361.20
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Diameter, X-Y Translating Quick Start Optical Mounts Adjustable - Linear (XY) #17-513 C$421.75
Request Quote
  • Contact Us
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 C$536.20
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., Precision Gimbal Mount Adjustable - Gimbal #54-999 C$602.00
Request Quote
  • In Stock
    ×
25/25.4mm ID, Precision Gimbal Mount, Quick Start Optical Mounts Adjustable - Gimbal #17-517 C$676.55
Request Quote
  • Contact Us
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 C$707.00
Request Quote
  • In Stock
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 C$987.00
Request Quote
  • Contact Us
    ×