eo_logo
 
Product added to cart

750 - 900nm (Ti:Sapphire), 2.5-4mm Dia. Input Beam, Focal Flat Top Beam Shaper | Focal-πShaper_TiS_Q-3

See More by AdlOptica
×
Stock #25-927 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,298.00
Qty 1-4
C$4,298.00
Qty 5+
C$3,822.00
Volume Pricing
Request Quote
Get Product Downloads
Input Beam Diameter, 1/e2 (mm):
8 - 12
Maximum Input Power, CW (kW):
0.1
Inner Thread:
M30 x 0.75
Outer Thread:
M30 x 0.75
Compatible Adapter:
Input Beam Mode:
TEM00
Typical Input Beam Mode Quality, M2:
<1.5
Input Beam Divergence (mrad):
±20

Product Details

Model Number:
Focal-πShaper_TiS_Q-3
Type:
Beam Shaper

Physical & Mechanical Properties

Clear Aperture CA (mm):
20
Diameter (mm):
42.00
Length (mm):
29.00
Weight (g):
50

Optical Properties

Design Wavelength DWL (nm):
750, 900
Transmission (%):
>99
Wavelength Range (nm):
750 - 900

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

AdlOptica Focal-πShaper (piShaper) Q Flat Top Beam Shapers are used to transform Gaussian beams to flat-top profiles after focusing through a lens. This is accomplished by transforming the Gaussian beam to airy disk profiles immediately after the piShaper. These beam shapers feature a compact design with inner and outer threading, making them easy to integrate into equipment. AdlOptica Focal-πShapers are advantageous for beam shaping in micromachining applications, including scribing and PCB drilling, as well as micro-welding applications. Multiple models are available at Nd:YAG, Ti:Sapphire, and Infrared wavelengths with compatible input beam diameters as small as 2.5mm and up to 23mm.