eo_logo
 
Product added to cart

750 x 1200mm, Low Profile Lab Table

×
Stock #33-781 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$9,142.00
Qty 1+
C$9,142.00
Volume Pricing
Request Quote
Get Product Downloads
Type:
Metric
Thickness (mm):
50.40
Length (mm):
1,200.00
Width (mm):
750.00
Construction:
Top: Stainless Steel
Core: All Steel, High Density, Cell-Sized Honeycomb Core
Frame: Medium Texture Black Powder Coat
Feed Pressure (psi):
80 (nitrogen or air)
Flatness (inches):
±0.005
Height (inches):
31.00
Load Capacity (lbs):
Gross: 1400
Net: 350
Mounting Threads:
M6 on 25 Centerline
Vibration Rating:
5 Hz: Vertical = 70 - 85%, Horizontal = 75 - 90%
10 Hz: Vertical = 90 - 97%, Horizontal = 90 - 97%
Weight (lbs):
600.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Greater Than 90% Isolation Efficiency
  • Superior Honeycomb Structure
  • Low Profile Thickness of 2”
  • Stainless Steel, Oil-free, Spill Proof Optical Top

Low Profile Laboratory Tables designed for applications that demand high resolution and precision provide an excellent vibration-free work surface for loads up to 350lb. The Gimbal Piston™ isolators utilize patented pneumatic isolation techniques that are highly responsive to low-amplitude floor vibrations. Large disturbances, such as sudden load changes, are also eliminated within a few seconds. Both horizontal and vertical isolation are achieved down to very low input levels. The table top features a patented spill-proof, drilled and tapped mounting hole array available in ¼-20 on 1" spacing or M6 on 25mm spacing. The spill proof top prevents penetration of the core of the table when hazardous chemicals are used. The stainless steel top construction features a highly dense, small cell-sized honeycomb design that provides stiffer and improved dampening with isolation efficiency greater than 90%. Sturdy aluminum height control valves allow for simple and precise manual height adjustment (±6mm) without the need of tools. Table legs include built-in fine thread screw jack levers that provide 13mm of travel for external adjustment. The base features a slightly domed shape to assure solid, wobble-free contact with the floor. Casters provide ease of transportation.

Note: Additional shipping charges may apply.