eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

750nm 12.5mm Diameter, OD 2.0 Shortpass Filter

TECHSPEC OD 2.0 Shortpass Filters

×
Stock #47-817 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$131.60
Qty 1-5
C$131.60
Qty 6+
C$118.30
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Shortpass Filter

Physical & Mechanical Properties

Diameter (mm):
12.50 +0.0/-0.2
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.1
Clear Aperture (%):
80.00

Optical Properties

Angle of Incidence (°):
0
Optical Density OD (Average):
≥2.0
Cut-Off Wavelength (nm):
750.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Traditional Coated
Rejection Wavelength (nm):
800 - 990
Surface Quality:
40-20
Transmission (%):
>85
Transmission Wavelength (nm):
400 - 725
Transmitted Wavefront, P-V:
λ/4
Slope Factor (%):
±3
Cut-Off Tolerance (%):
±2
Wavelength Range (nm):
400 - 990

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Sharp Cut-Off Wavelength
  • High Transmission / Rejection Efficiency
  • Precision Fused Silica Substrate

Our TECHSPEC® OD 2.0 Shortpass Filters are designed to have a very sharp transition from transmission to reflection, making them extremely useful in several applications. With an average transmission of 85% and an average blocking optical density of 2.0, excellent contrast can be achieved in machine vision and gauging applications. Available in a variety of cut-off wavelengths, they are ideal for fluorescence applications, separating spectral orders, and creating custom, efficient bandpass filters when combined with TECHSPEC® OD 2.0 Longpass Filters. TECHSPEC® OD 2.0 Shortpass Filters have a single layer of AR coating on the back surface that enhances the overall efficiency of each filter. These filters are designed with a precision fused silica substrate. 

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected].