eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

75mm C VIS-NIR Series Fixed Focal Length Lens

×
Stock #74-054 New 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$966.00
Volume Pricing
Qty 1+ C$966.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Product Family:
C VIS-NIR Series
Type:
Fixed Focal Length Lens
Imaging Lens Type:
Compact Lens Coated for Visible to Near Infared

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
98.76
Maximum Diameter (mm):
48.0
Outer Diameter (mm):
48.0
Maximum Rear Protrusion (mm):
7.24

Optical Properties

Horizontal Field of View @ Max Sensor Format:
5.76°
Field of View at Max Sensor Format:
Horizontal: 5.76°
Vertical: 4.32°
Diagonal: 7.19°
Horizontal Field of View, 2/3" Sensor:
5.76°
Horizontal Field of View, 1/1.8" Sensor:
4.71°
Horizontal Field of View, 1/2" Sensor:
4.19°
Horizontal Field of View, 1/2.5" Sensor:
3.77°
Horizontal Field of View, 1/3" Sensor:
3.14°
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.05111
Number of Elements (Groups):
7 (6)
Focal Length FL (mm):
75.00
Working Distance (mm):
500 - ∞
Aperture (f/#):
f/2.0 - f/16.0
Coating:
425 - 1000nm BBAR
Coating Specification:
425 - 1000nm BBAR
Entrance Pupil Position (mm):
63.265
Object Space Principal Plane (mm):
-15.01
Image Space Principal Plane (mm):
-64.79
Maximum Distortion (%):
0.068
Exit Pupil Position (mm):
-31.983
Lens Wavelength Range:
VIS-NIR
Wavelength:
VIS-NIR

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Filter Thread:
M43 x 0.75 (Female)
Mount:
C-Mount

Environmental & Durability Factors


Regulatory Compliance

Certificate of Conformance:

Product Details

  • Up to 2/3", C-Mount Lens
  • Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
  • Compact (C) Broadband Lens for 425-1000nm Wavelength Range
  • 3.5mm to 50mm Focal Length

TECHSPEC® C Series Fixed Focal Length VIS-NIR Lenses are designed for use in machine vision applications that require NIR or VIS-NIR performance, with the working distance and resolution requirements of factory automation and inspection in mind. Featuring large maximum apertures and a Broadband Anti-Reflection (BBAR) coating designed out to 1000nm, these high performance lenses can be used in even the most restrictive lighting conditions. TECHSPEC® C Series Fixed Focal Length VIS-NIR Lenses are manufactured to a high tolerance, resulting in greater levels of imaging performance and low lens-to-lens variation, assuring simple installing into multiple systems. By combining high optical performance, industrial features, and small package size, the C Series Fixed Focal Length VIS-NIR Lenses represent a new standard in factory automation optics.

Also available with a VIS Broadband Anti-Reflection (BBAR) or SWIR Coatings

Note: For IR imaging alone, UV-VIS Cut Filters are available and thread directly onto the front filter threads of the 4.5mm, 16mm, 25mm, 35mm and 50mm FL lenses. 

Technical Information

 
Focal Length A B C D
3.5mm 50.0mm 39.3mm 32.0mm 2.72mm
4.5mm 40.0mm 37.5mm 32.0mm 2.78mm
6.0mm 36.0mm 48.9mm 35.8mm 1.4mm
8.5mm 32.0mm 34.5mm 32.0mm 0.0mm
12mm 32.0mm 27.9mm 32.0mm 0.5mm
16mm 33.0mm 40.5mm 33.0mm 1.0mm
25mm 31.0mm 30.5mm 31.0mm 1.3mm
35mm 33.0mm 41.0mm 33.0mm 0.0mm
50mm 35.8mm 53.7mm 35.8mm 2.85mm
100mm 52.0mm 93.5mm 41.0mm 7.0mm
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;