eo_logo
 
Product added to cart

75mm Dia., 0.7mm Thick, EAGLE XG® Window

EAGLE XG® Windows

×
Stock #29-369 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$58.10
Qty 1-5
C$58.10
Qty 6+
C$46.55
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90
Clear Aperture CA (mm):
67.50
Diameter (mm):
75.00 ±0.25
Thickness (mm):
0.70 ±0.07
Edges:
Ground and Seamed
Poisson's Ratio:
0.23
Young's Modulus (GPa):
73.6

Optical Properties

Coating:
Uncoated
Index of Refraction nd:
1.51
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
EAGLE XG®
Surface Quality:
80-50
Wavelength Range (nm):
350 - 2000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
3.17 (0 to +300°C)
Density (g/cm3):
2.38

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Thin 0.7mm EAGLE XG® Substrates
  • High Chemical Resistance and Excellent Durability
  • Low Density for Weight Sensitive Applications

EAGLE XG® Windows are constructed from heavy-metal free glass through a fusion drawn process, providing these windows with exceptionally smooth, flat surfaces. These windows have high transmission in the visible spectrum, excellent environmental durability, and high chemical resistance. The low density of Corning® EAGLE XG® coupled with the thinness of these windows makes them ideal for weight and space sensitive applications. EAGLE XG® Windows are used as substrates for mobile device LCDs, substrates for polarizers, wafers for semiconductor applications, or protective windows for electronic displays.