eo_logo
 
Product added to cart

75mm FL Compact Fixed Focal Length Lens

Fixed Focal Length Lenses

×
Stock #56-532 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$637.00
Qty 1+
C$637.00
Volume Pricing
Request Quote
Get Product Downloads
Field of View @ Min Working Distance (mm):
44.00

Product Details

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
65.50
Maximum Diameter (mm):
30.5
Weight (g):
68.00
Maximum Rear Protrusion (mm):
0.00

Optical Properties

Horizontal Field of View, 1/2" Sensor:
Maximum Image Circle (mm):
11.00
Focal Length FL (mm):
75.00
Working Distance (mm):
500 - ∞
Aperture (f/#):
f/3.9 - f/32
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Filter Thread:
M25.5 x 0.50
Mount:
C-Mount

Regulatory Compliance

Reach 174:
RoHS:
Certificate of Conformance:

Product Family Description

  • Up to 2/3", C-Mount Lens
  • Compact Size and Great Price to Performance Ratio
  • 3.5mm to 75mm Focal Length

Fixed Focal Length Lenses are ideal for machine vision applications with demanding space constraints. The lenses are designed for industrial C-Mount cameras. Locking screws for the manual iris and focus enable these lenses to be used in high vibration environments. Fixed Focal Length Lenses have an advanced mechanical construction that allows these lenses to achieve a closer minimum working distance compared to standard fixed focal length lenses. Typical applications include factory automation, inspection, and macro work.