eo_logo
 
Product added to cart

75mm High Power Ring Light Full Color

See More by CCS
×
Stock #21-800 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,037.00
Qty 1+
C$2,037.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
HPR2-75FC
Type of Illumination:
LED Illuminator
Note:
For RGB intensity control, use controller #19-970 |Requires #20-175, #20-171 or #19-970 for Power
Manufacturer:
CCS
Geometry:
Ring Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
OD: 91, ID: 41, Height 26.4
Weight (g):
160

Optical Properties

Color:
Full Color
Wavelength:
Red: 622nm, Green: 525nm, Blue: 470nm

Electrical

Power Consumption (W):
6

Hardware & Interface Connectivity

Input Voltage (V):
24
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-491
Europe: #73-491
Japan: #73-491
Korea: #33-733
China: #73-491

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Uniform High Intensity Diffuse Light Source
  • Switchable Red, Green, Blue, and White Channel Outputs
  • Illumination for Text Recognition (OCR) and Color Examination Applications

CCS High Intensity Ring Lights feature a curved diffusion plate which provides uniform high intensity diffuse light. These lights can be used for a wide range of working distances as the unique design ensures little change in the uniform region as distance from the workpiece increases or decreases. The full color models feature independently controllable channels of red, green, and blue LED’s while single color red, blue, and white models are also available. CCS High Intensity Ring Lights are ideal for a wide variety of detection applications such as text recognition (OCR) and color examination.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Advanced Digital Controller, 24V, 3 Channels #19-970 C$1,463.00   Request Quote
  • In Stock
    ×
24V Power Supply with Tinned Leads #73-491 New C$190.40   Request Quote
  • Contact Us
    ×
Industrial DIN Mountable Intensity Adjustment #89-555 C$196.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together