eo_logo
 
Product added to cart

76.2mm Clear Aperture 33R/67T, Pellicle Beamsplitter

Pellicle Beamsplitters

×
Stock #39-488 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$518.00
Qty 1-10
C$518.00
Qty 11+
C$441.00
Volume Pricing
Request Quote
Get Product Downloads
Thickness (μm):
2 +0.3/-0.0

Product Details

Type:
Pellicle Beamsplitter

Physical & Mechanical Properties

Clear Aperture CA (mm):
76.2
Construction:
Pellicle
Diameter (mm):
88.90
Housing:
Black Anodized Aluminum

Optical Properties

Coating:
Dielectric
Coating Specification:
33/67 @ 400 - 700nm
Index of Refraction nd:
1.5
Reflection/Transmission Ratio (R/T):
33/67 ±5%
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Nitrocellulose
Surface Quality:
40-20
Wavelength Range (nm):
400 - 700

Threading & Mounting

Mount Thickness (mm):
6.35
Mounting Threads:
2-56

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

Pellicle Beamsplitters are very thin nitrocellulose membranes bonded to lapped aluminum frames. They feature no ghost images from second surface reflections. To ease system integration, these beamsplitters offer mounting holes on the underside of the frame. Pellicle Beamsplitters are resistant to mechanical shock or climate variations but must be protected from dust and spray to avoid damage to the pellicle membrane. Please note, environments with a high level of humidity (>55%) can cause a temporary loss of tension in the pellicle membrane. The membrane will revert to normal tension if humidity is lowered. 

Note: Extra care must be taken when handling.