eo_logo
 
Product added to cart

76.2mm Dia., 12.7mm Thick, Uncoated, ISP Optics Calcium Fluoride (CaF2) Window | CF-W-76-12

See More by ISP Optics
×
Stock #24-531 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,165.50
Qty 1+
C$1,165.50
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Protective Window
Model Number:
CF-W-76-12

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
85
Clear Aperture CA (mm):
64.77
Diameter (mm):
76.20 +0.00/-0.13
Thickness (mm):
12.70 ±0.13
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
158.3
Parallelism (arcmin):
<3
Poisson's Ratio:
0.26
Young's Modulus (GPa):
75.8

Optical Properties

Abbe Number (vd):
94.99
Axis Orientation:
Random
Coating:
Uncoated
Index of Refraction nd:
1.434
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
Surface Quality:
40-20
Wavelength Range (nm):
300 - 8000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
18.85
Density (g/cm3):
3.18

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Greater than 90% Transmission from 350nm-7μm
  • Low Index of Refraction
  • Low Solubility and Chemically Inert

ISP Optics Calcium Fluoride (CaF2) Windows provide environmental protection for electronic systems and sensors across the IR spectrum. Calcium Fluoride features greater than 90% transmission from 350nm to 7μm and a low refractive index, allowing it to be used without an anti-reflection (AR) coating. These windows are fabricated with IR Grade Calcium Fluoride, featuring low absorption and a high damage threshold in the infrared spectrum. ISP Optics Calcium Fluoride (CaF2) Windows offer low solubility and superior hardness compared to other fluoride-based substrates, making them ideal for applications featuring harsh environments including infrared spectroscopy systems and thermal imaging.