eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

76.2mm Dia. 343nm 0-45°, Yb:YAG Laser Line Mirror

TECHSPEC® Yb:YAG Laser Line Mirrors

TECHSPEC® Yb:YAG Laser Line Mirrors

TECHSPEC® Yb:YAG Laser Line Mirrors TECHSPEC® Yb:YAG Laser Line Mirrors
×
Stock #27-034 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,093.71
Volume Pricing
Qty 1-5 C$1,093.71 each
Qty 6-25 C$985.38 each
Qty 26-49 C$875.56 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror

Physical & Mechanical Properties

Parallelism (arcmin):
<3
Clear Aperture (%):
90
Back Surface:
Commercial Polish
Diameter (mm):
76.20 +0.00/-0.10
Thickness (mm):
12.70 ±0.20

Optical Properties

Surface Quality:
10-5
Reflection at DWL (%):
99.8
Coating Specification:
Rabs >99.8% @ 343nm
Wavelength Range (nm):
339 - 346
Surface Flatness (P-V):
λ/10
Coating Type:
Dielectric
Coating:
Laser Mirror (343nm)
Design Wavelength DWL (nm):
343
Angle of Incidence (°):
0-45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 343nm, 20ns, 20Hz

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

TECHSPEC® Yb:YAG Laser Line Mirrors are designed to meet the demanding requirements of Ytterbium doped fiber (Yb:doped fiber) and thin-disk laser systems. These mirrors feature laser grade substrates with λ/10 surface flatness and 10-5 surface quality to minimize scattering effects. The durable dielectric coatings are designed for high reflectivity at their design wavelengths as well as high damage thresholds at both continuous wave and pulsed laser operating conditions. TECHSPEC Yb:YAG Laser Line Mirrors are ideal for laser applications that include laser ablation, welding, drilling, cutting, and sintering. Dielectric Yb:YAG mirror coatings for applications which require 343nm, 515nm, and 1030nm are available.

Note: Contact us for customizable wavelengths, sizes, and varying AOI versions.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.