eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

76.2mm Optic Dia. Thin Mirror Mount, 8-32

TECHSPEC® Compact Mirrors & Lens Mounts

TECHSPEC® Compact Mirrors & Lens Mounts

×
Stock #18-702 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$78.40
Qty 1-9
C$78.40
Qty 10+
C$74.62
Volume Pricing
Request Quote
Get Product Downloads
Optic Holding Style:
Held by One Set Screw
Centerline Height (mm):
50.8

Product Details

Type:
Fixed
Type of Optics:
Circular

Physical & Mechanical Properties

Construction:
Black Anodized Aluminum
Clear Aperture CA (mm):
72.5
Min. Thickness of Compatible Optics (mm):
2

Threading & Mounting

Size of Compatible Optics (mm):
76.2
Compatible Post:
8/32

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

TECHSPEC® Compact Mirrors & Lens Mounts facilitate integration and alignment of optics into post-mounted benchtop systems that require a common centerline height. All mounts utilize base 25.4mm optical centerlines, which increase by standard 12.7mm increments with larger mounts. This standardization ensures that mechanical and optical axes are aligned without additional adjustment when used with TECHSPEC Mounting Posts and Pedestal Posts. Available with 8-32 or M4 mounting threads, these mounts work with both metric and English systems. TECHSPEC Compact Lens Mounts are compatible with C-Mount, S-Mount, and T-Mount Circular Optic Mounts when mounting within the 16mm, 30mm, and 48mm diameter mounts. The compact footprint of these mounts makes them ideal for applications within space-restricted systems.

Note: Optical Centerline will shift slightly down when using metric sized optics in English sized mirror mounts.