eo_logo
 
Product added to cart

7.75" x 4" Sheets, Industrial Grade Lens Tissue

Edmund Optics Industrial Grade Lens Tissue

×
Stock #60-375 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$52.50
Qty 1-9
C$52.50
Qty 10+
C$45.50
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Number of Sheets:
500.00

Physical & Mechanical Properties

Dimensions (inches):
7.75 x 4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Traditional MIL-SPEC Tissue
  • Large Size Loose Sheet Packaging
  • 500 Sheet per Package

Edmund Optics Lens Tissue - Industrial Grade is ultra-lightweight, porous, soft, and has an anti-tarnish medium. Use for dry cleaning or with an alcohol-based solution to polish the surface of mirrors, optical parts, coated metals, and glass. Edmund Optics Lens Tissue - Industrial Grade is also ideal for wiping coated primary mirrors free of particulates prior to laser scanning. The tissues meet Type 1, Class 1, Physical and Chemical Properties, MIL Spec A-A-50177. Available in 500 sheet packages.

Frequently Purchased Together