eo_logo
 
Product added to cart

780nm, 25.4mm Dia., Colored Glass Replacement Longpass Filter

Colored Glass Replacement Longpass Filters

×
Stock #15-461 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$74.20
Qty 1-10
C$74.20
Qty 11+
C$66.78
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.40 ±0.127
Optical Density OD (Average):
≥5.0
Cut-On Wavelength (nm):
780.00 ±7
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Operating Temperature (°C):
-100 to +400
Coating:
Dielectric
Index of Refraction nd:
1.74
Rejection Wavelength (nm):
200 - 710
Surface Quality:
80-50
Thickness (mm):
1.10 ±0.10
Transmission (%):
>90 (typical)
Transmission Wavelength (nm):
800 - 2500
Type:
Longpass Filter
Clear Aperture (%):
90
Environmental Durability:
MIL-STD-810, Method 507.3, Procedure III, Modified to 40 cycles
Physical Durability:
MIL-C-48497
Wavelength Range (nm):
200 - 2500

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Dielectric Coated Longpass Filters
  • >90% Typical Transmission and >OD5 Blocking
  • 100% Environmentally Safe, RoHS Compliant Construction
  • Cut-On Wavelengths from 320 to 1000nm

Colored Glass Replacement Longpass Filters feature dielectric coatings that provide wide reflection and transmission bands with steep transition slopes. Unlike colored glass filters that block undesired wavelengths via absorption, these filters provide blocking via reflection, making their performance independent of thickness. These filters are constructed from 100% environmentally safe, RoHS compliant materials, and their manufacturing process enables custom options not available in colored glass including customer-specified cut-on wavelengths and larger dimensions. Colored Glass Replacement Longpass Filters are ideal for environmental monitoring, immuno-diagnostic testing, DNA analysis, and applications requiring RoHS compliant materials. A wide operating temperature range of -100 to +400°C also enables use in harsh environment conditions.