eo_logo
 
Product added to cart

Coherent® StingRay™ Line Generator 1231516 | 785nm, 35mW, 60° Fan Angle

See More by Coherent®
×
Stock #86-874 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,043.00
Qty 1+
C$1,043.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Operating Temperature (°C):
-10 to +50
Output Power (mW):
35
Spatial Mode:
TEM00
Wavelength (nm):
785.00
Mode Quality, M2:
<1.5
Wavelength Tolerance (nm):
±19
Power Supply:
Power Supply Required and Sold Separately:
USA: #86-878
Europe: #86-878
Japan: #86-878
Korea: #86-878
China: #86-878
Storage Temperature (°C):
-20 to +60
Pointing Stability (μrad/°C):
<10
Modulation Frequency (kHz):
Max Analog: 500
Electrical Leads/ Pin Connections:
Hirose HR-10P-12S
Manufacturer:
Coherent®
Output Type:
Free Space
Type of Laser:
Diode
Laser Class - CDRH:
IIIb
Color:
Infrared
Fan Angle (°):
60.00
Input Voltage (V):
5 - 24 DC
Model Number:
1231516
Length (mm):
97.80

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Description

For CDRH certified systems, class IIIb lasers require #86-878. These lasers include a Hirose connector and flying lead terminals for compatibility with a variety of power supplies.

Product Family Description

  • External Focus with up to 100mW Output Power
  • Auto Scaling Input Power 5 - 24VDC with Reverse Polarity Protection
  • Built-In Microcontroller for Fault Monitor
  • Coherent® StingRay™ Developer's Kit also available

Coherent® StingRay™ and BioRay™ Laser Diode Modules are ideal for a variety of alignment, machine vision, and biomedical applications. They are available in a wide range of output powers, wavelengths, and fan angles. High precision optical components and sophisticated drive electronics provide power and control to your application, reducing signal-to-noise ratios and increasing measurement speed. Coherent® StingRay™ and BioRay™ Laser Diode Modules are designed with a flat top power distribution across the beam profile for consistency in line projection widths.

Note: For CDRH certified systems (Class IIIb), #86-878 Laser Controller and additional external voltage source (0.5~5V) with BNC connector is required.