eo_logo
 
Product added to cart

785nm SureLock Narrow Linewidth MM Fiber Coupled Laser

Coherent® Surelock™ Mini-Benchtop Laser Systems

Coherent® Surelock™ Mini-Benchtop Laser Systems

Coherent® Surelock™ Mini-Benchtop Laser Systems Coherent® Surelock™ Mini-Benchtop Laser Systems - Back Coherent® Surelock™ Mini-Benchtop Laser System Accessories
×
Stock #70-755 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$7,686.00
Qty 1+
C$7,686.00
Volume Pricing
Request Quote
Get Product Downloads
Spectral Line Width (nm):
0.07
Input Current (A):
1.00

Physical & Mechanical Properties

Dimensions (mm):
150 x 150 x 50
Weight (kg):
1.00

Optical Properties

Numerical Aperture NA:
0.22
Center Wavelength CWL (µm):
785.00 ±0.5

Performance

Output Power (mW):
500

Hardware & Interface Connectivity

Connector:
FC/PC
Input Voltage (V):
90 - 240 (AC)

Environmental & Durability Factors

Operating Temperature (°C):
+10 to +35
Storage Temperature (°C):
-10 to +60

Additional Info

Note:
Recommended Fiber Patchcord: #23-706
Laser Class - CDRH:
IV

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Narrow 0.07nm FWHM Spectral Linewidth
  • Extreme Temperature Insensitivity
  • Ultra-Compact, Easy-to-Use Turnkey Laser System

Coherent® Surelock™ Mini-Benchtop Laser Systems provide temperature stabilized, narrow 0.07nm FWHM spectral linewidth laser output with powers up to <500mW. Featuring integrated current and temperature control, these lasers provide better than 1% power stability, <1 minute warm-up time, and extreme temperature insensitivity for consistent performance over the locked region. A convenient LCD touchscreen display allows for easy setup, output power adjustment, and integration into new and existing lab and OEM systems. Coherent® Surelock™ Mini-Benchtop Laser Systems are ideal for a range of precision applications including Raman Spectroscopy, Metrology, Bio-Instrumentation, Sensing, and Analytical Instrumentation. These lasers can be operated standalone or with a computer using the built in USB port which allows for a wide range of programming languages via serial commands.