eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

7mm Max Aperture AR Motorizable Iris

High Performance Motorizable Iris

High Performance Motorizable Iris High Performance Motorizable Iris and Spur Gears 10.8mm Motorizable Iris Spur Gear, #34-517 Motorizable Iris Spur Gears +2
×
Stock #24-202 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$233.80
Qty 1-4
C$233.80
Qty 5+
C$206.50
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Unmounted

Physical & Mechanical Properties

Maximum Aperture (mm):
7.0
Outer Diameter (mm):
12.0
Construction:
Brass-Spring Steel, Anti-Reflection (AR) Leaves
Number of Leaves:
8
Thickness (mm):
6.00
Pitch Diameter (mm):
9.94

Optical Properties

Minimum Aperture (mm):
0.9

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Fast Accurate Repeatable Motion
  • Dual Control Gear and Lever Mechanics
  • Removable Pin for OEM Integration
  • Anti-Reflection (AR) Leaves Available
  • Iris Diaphragm Mounts and Motor Sold Separately

TECHSPEC® High Performance Motorizable Irises are designed for integration into custom applications and for use in a lab environment. These irises include two methods for controlling the aperture size: one by a standard pin which enables standard angular deviation and the other that duplicates the movement of the pin by replicating the teeth of a spur gear on the inner housing of the iris. This feature allows for custom motion control in conjunction with a compatible spur gear. TECHSPEC® High Performance Motorizable Irises maintain fast, accurate, and repeatable movement to any location through the iris’s range of motion. The 7mm, 12mm, 22mm, 28mm, and 38mm Max Aperture configurations are also available with Anti-Reflection (AR) Leaves. 

Technical Information

Accessories

Title CompareStock Number  Price Buy
10.8mm Motorizable Iris Spur Gear #34-517 C$16.10 Qty 5+ C$14.56   Request Quote
  • In Stock
    ×
20.8mm Motorizable Iris Spur Gear #34-518 C$20.30 Qty 5+ C$18.34   Request Quote
  • In Stock
    ×
30.8mm Motorizable Iris Spur Gear #34-519 C$26.25 Qty 5+ C$23.10   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together

Resources

Filter

Do you have any components that would allow me to build a two axis tilt (θ-x, θ-y) platform without any screws protruding up above the surface?

Do your iris diaphragms have mounts for breadboard applications?

Axial Runout

Concentricity

Inverted Load Capacity

Tangent Arm Drive

Vernier

Wobble

Worm Gear Drive

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Understanding Camera Mounting Interfaces

Interested in learning about the different types of camera mounts available from Edmund Optics?

View Now

Normal Load Capacity

Roll

Yaw