7X and 12.5X High Precision Zoom Lens Kits feature either a basic starter kit for easy system integration or an advanced kit for added system flexibility. The 7X Precision Zoom Starter Kit includes all the components required to set-up a modular lens system including a camera mount, camera tube, core optical module, lower function module, and lower lens. The 12.5X Precision Zoom Lens Advanced Kit increases the magnification range to 12.5X while adding in-line illumination. For added versatility, each kit can be expanded with additional optional components to match your unique application.
7X Precision zoom lens starter kit (#16-350) | ||
QTY. | Stock No. | Description |
1 | #89-860 | C-Mount Camera Adapter |
1 | #89-873 | 1.0X Mini-Camera Tube |
1 | #89-879 | 7X Zoom Module, Manual w/ Detents |
1 | #89-885 | Basic Lower Module, No Focus |
1 | #89-901 | 2.0X Lower Lens |
12.5X Precision zoom lens ADVANCED kit (#16-351) | ||
QTY. | Stock No. | Description |
1 | #89-860 | C-Mount Camera Adapter |
1 | #89-873 | 1.0X Mini-Camera Tube |
1 | #89-901 | 2.0X Lower Lens |
1 | #89-882 | 12.5X Zoom Module, Manual w/Detents |
1 | #53-047 | C-Mount Light Guide Mounting Adapter |
1 | #89-890 | Lower Module w/ In-Line Illumination & 5mm Manual Focus |
1 | #89-911 | Camera Tube Mounting Clamp |
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act