eo_logo
 
Product added to cart

(8-48mm FL), 6X Manual Zoom Video Lens

#53-152

×
Stock #53-152 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$763.00
Qty 1+
C$763.00
Volume Pricing
Request Quote
Get Product Downloads
Field of View @ Min Working Distance (mm):
984 - 168
Zoom Ratio:
6:1

Product Details

Type:
Zoom Lens, Macro

Physical & Mechanical Properties

Length (mm):
97.00
Maximum Diameter (mm):
51.00
Weight (g):
305.00

Optical Properties

Horizontal Field of View, 1/2" Sensor:
44.6° - 8.0°
Focal Length FL (mm):
8.00 - 48
Working Distance (mm):
1,200 - ∞
Aperture (f/#):
f/1.2 - f/16
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/2"

Threading & Mounting

Filter Thread:
M49.0 x 0.75
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Manual Zoom, Focus and Iris Control
  • Features Locking Set Screws
  • C-Mount

Manual Zoom Imaging Lenses provide manual adjustment of focal length (zoom), iris, and focus. Zoom
lenses cover the focal length range of several fixed focal length lenses in one lens. Manual Zoom Imaging Lenses should be used when a variable angle field of view is required. Ideal applications include inspection, machine vision, and robotics.