eo_logo
 
Product added to cart

8" x 4", Green 520nm, UltraSeal Washdown Backlight

See More by Advanced Illumination
Advanced Illumination UltraSeal Washdown Backlights

Advanced Illumination UltraSeal Washdown Backlights

×
Stock #18-616 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,184.00
Qty 1+
C$2,184.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
BL245-0804520IC
LED Lifetime (hours):
50000
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Backlight
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
223.8 x 122.2 x 24.0
Weight (g):
635
Active Area (inches):
8 x 4

Optical Properties

Color:
Green
Wavelength (nm):
520.00

Electrical

Minimum Input Current:
0.96A

Hardware & Interface Connectivity

Connector:
Flying Leads
Input Voltage (V):
24V
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855

Environmental & Durability Factors

Operating Temperature (°C):
0 - 60
Environmental Rating:
IP69K

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • IP69K Certified for Extreme Washdown Environments
  • Proprietary Housing to Prevent Corrosion and Overheating
  • Intensity Output up to 15,000 Lux
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination UltraSeal Washdown Backlights offer intense, even illumination up to 15,000 Lux while providing maximum protection in extreme environmental conditions. These IP69K certified backlights feature a crevice-free design to withstand high temperature washdown procedures and material buildup. The proprietary nickel-plated aluminum housing makes these backlights highly corrosion-resistant and eleven times more thermally conductive than stainless steel. Advanced Illumination UltraSeal Washdown Backlights are ideal for hygienic and aseptic manufacturing applications, such as prolonged liquid immersion and high-pressure steam cleaning common in food and beverage inspection and processing.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.

Accessories

Title CompareStock Number  Price Buy
Manual Intensity Adjustment for AI Lights #86-887 C$37.80   Request Quote
  • In Stock
    ×
Industrial DIN Mountable Intensity Adjustment #89-555 C$196.00   Request Quote
  • In Stock
    ×
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together