eo_logo
 
Product added to cart

8" x 8" Red Advanced Illumination Collimated Backlight

See More by Advanced Illumination

Advanced Illumination Side-Fired Collimated LED Backlight

×
Stock #36-475 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,974.00
Qty 1+
C$1,974.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
CX0808-625IC
LED Lifetime (hours):
50,000
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Backlight
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
268.2 L x 268.2 W x 19.1 T
Active Area (inches):
8 x 8

Optical Properties

Color:
Red

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855

Environmental & Durability Factors

Operating Temperature (°C):
0 - 60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Collimated Light Source for Precision Silhouetting Applications

  • High Intensity and Low Heat Output

  • Low Divergence Angles Compared to Non-Collimated Backlights

Advanced Illumination Edge-lit Collimated LED Backlights provide highly uniform, collimated illumination with low heat output. The low divergence angle of the light rays make them ideal for use with telecentric imaging lenses. While the light rays exiting standard backlights have wide and diffuse angles, the light rays exiting these backlights are collimated at lower divergence angles for improved edge contrast in silhouetting applications such as web inspection and defect detection. While Telecentric Illuminators with highly collimated light rays are ideal high precision measurement and gauging applications, they can be large and cost restrictive. Collimated Backlights can be a great option for space-limited measurement applications.

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together