eo_logo
 
Product added to cart

80 lp/mm, 1" x 3", Float Glass, Ronchi Ruling

×
Stock #38-261 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$296.80
Qty 1-4
C$296.80
Qty 5+
C$282.80
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Vacuum Deposited Chrome
Frequency (lp/mm):
80.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Length (inches):
3.00
Optical Density OD (Average):
3.00
Pattern Size (mm):
12.7 x 25.4
Thickness (mm):
1.10
Width (inches):
1.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Used for Evaluation of Resolution, Field Distortion, and Parfocal Stability
  • Ideal for Reticle and Field Calibration Requirements
  • Available on Float Glass, Fused Silica, Fused Silica with Fluorescent Backing, and Opal.

Precision Ronchi Ruling Glass slides are excellent for evaluating resolution, field distortion, and parfocal stability, especially of microscopes. Many different Linepairs Per Milimeter (lp/mm) versions available.