eo_logo
 
Product added to cart

800nm, 12.5mm Dia., OD 2.0 Longpass Filter

OD 2.0 Longpass Filters

×
Stock #15-218 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$114.80
Qty 1-9
C$114.80
Qty 10+
C$103.32
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50 +0.00/-0.20
Angle of Incidence (°):
0
Optical Density OD (Average):
≥2.0
Cut-On Wavelength (nm):
800.00 ±16
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Hard Coated
Rejection Wavelength (nm):
500 - 765
Surface Quality:
60-40
Thickness (mm):
2.00 ±0.10
Transmission (%):
≥85
Transmission Wavelength (nm):
840 - 1600
Type:
Longpass Filter
Clear Aperture (%):
90
Environmental Durability:
MIL-STD-810F, Section 507.4
Physical Durability:
MIL-C-48497A, Section 3.4.1
Wavelength Range (nm):
500 - 1600

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

OD 2.0 Longpass Filters are cost-effective filters with cut-on wavelengths ranging from 400 to 950nm. These longpass filters provide ≥85% transmission across a transmission band that extends out to 1600nm while providing OD 2.0 blocking across their rejection band. The back surface of each filter is coated with an antireflection (AR) coating, increasing the overall efficiency of the filter. OD 2.0 Longpass Filters can be combined with OD 2.0 Shortpass Filters to create custom bandpass filters to meet application requirements in the visible or near-infrared. These longpass filters are ideal for use in fluorescence applications or separating spectral orders, with the 6 x 6mm sized filters suitable for integration into optical instrumentation requiring cost-effective, lightweight filters.