eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

800nm, 25.4mm Dia., 45° Thin Film Polarizer

TECHSPEC® Ultrafast Thin Film Polarizers

TECHSPEC® Ultrafast Thin Film Polarizers

×
Stock #12-993 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$602.00
Qty 1-4
C$602.00
Qty 5+
C$539.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Linear Polarizer

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.10
Thickness (mm):
3.00 ±0.10
Parallelism (arcmin):
<3
Clear Aperture (%):
85

Optical Properties

Angle of Incidence (°):
45 ±1
Coating:
Thin Film Dielectric
Design Wavelength DWL (nm):
800
Extinction Ratio:
1000:1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
10-5
Transmitted Wavefront, P-V:
λ/10 @ 633nm
Coating Specification:
S1: Rs >99.8% @ 800nm, Tp >98% @ 800nm
S2: Rp <0.1% @ 800nm

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for Ti:sapphire and Yb:doped Ultrafast Lasers
  • Optimized for Separation of S and P Polarizations at 45° AOI
  • High Extinction Ratio of 1000:1 @ DWL

TECHSPEC® Ultrafast Thin Film Polarizers utilize thin film coating technology to achieve optimal performance at 800 and 1030nm. The ion beam sputtering (IBS) coating on these polarizers provides >99.8% reflectance of the s-polarization and >98% transmission of the p-polarization at a 45° angle of incidence. TECHSPEC Ultrafast Thin Film Polarizers are ideal to use with ultrafast laser sources such as Ti:sapphire and Yb:doped lasers. Please contact us if your application requires an Ultrafast Thin Film Polarizer with a custom size or coating specifications.

Note: The arrow on the edge of these optics points towards the thin film polarizer coating.