eo_logo
 
Product added to cart

Everix Ultra-Thin OD 6 Notch Filter, 808nm, 12.5mm Diameter

See More by Everix

OD 6.0 Ultra-Thin Notch Filters

×
Stock #14-765 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$536.20
Qty 1-10
C$536.20
Qty 11+
C$483.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Notch Filter

Physical & Mechanical Properties

Diameter (mm):
12.50 +0.1/-0.2
Clear Aperture (%):
>90
Maximum Thickness (μm):
400

Optical Properties

Optical Density OD (Average):
≥6.0
Center Wavelength CWL (nm):
808.00 ±16.16
Full Width-Half Max FWHM (nm):
64.64 (maximum)
Transmission (%):
Tavg >85% @ 450 - 763.6nm, 852.4 - 1200nm
Transmission Wavelength (nm):
450 - 1200

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • OD 6.0 Blocking at Laser Wavelengths from 405 to 1064nm
  • 300µm Maximum Thickness
  • Flexible and Scratch Insensitive

Everix Ultra-Thin OD 6.0 Notch Filters have a maximum thickness of 300 microns and provide the same deep OD 6.0 blocking as traditional notch filters. Constructed from layers of ultra-thin polymers and dyes, these filters are scratch insensitive and can be flexed to conform to curved surfaces. Outside of their OD 6.0 blocking bandwidth, these filters provide high throughput with >85% average transmission. Everix Ultra-Thin OD 6.0 Notch Filters are available with center wavelengths corresponding to common laser wavelengths, including 405nm, 532nm, 633nm, 785nm, and 1064nm. These notch filters are ideal for integration into space or weight sensitive devices as well as general laser-based Raman spectroscopy systems.

Note: Custom filter designs can be purchased directly from Everix.

Frequently Purchased Together