eo_logo
 
Product added to cart

81mm Dia., Blue 470nm,Long WD High Intensity Spot Light

See More by Advanced Illumination
×
Stock #18-604 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$855.40
Qty 1+
C$855.40
Volume Pricing
Request Quote
Get Product Downloads
Color:
Blue
Diameter (mm):
81.00
Input Voltage (V):
24V
Model Number:
SL246-470IC
Operating Temperature (°C):
0 - 60
Wavelength (nm):
470.00
Weight (g):
575
LED Lifetime (hours):
50000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Length of Cable (m):
2
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant
Minimum Input Current:
0.55A

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Even Illumination at Long Working Distances
  • High Intensity Output up to 110,000 Lux
  • Working Distances up to 2,700mm
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination Long Working Distance High Intensity Spot Lights are designed for applications requiring intense illumination at long working distances. These spot lights feature 12 high current LEDs precisely focused to produce high brightness illumination at working distances from 300mm to 2,700mm. Advanced Illumination Long Working Distance High Intensity Spot Lights are available in a full range of wavelengths and are ideal for applications requiring small field of views and long working distances.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.