eo_logo
 
Product added to cart

81mm Dia., Green 530nm, Long WD High Intensity Spot Light

See More by Advanced Illumination
×
Stock #18-605 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$896.00
Volume Pricing
Qty 1+ C$896.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
SL246-530IC
LED Lifetime (hours):
50000
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Diameter (mm):
81.00
Weight (g):
575

Optical Properties

Color:
Green
Wavelength (nm):
530.00

Electrical

Minimum Input Current:
0.55A

Hardware & Interface Connectivity

Connector:
Flying Leads
Input Voltage (V):
24V
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #89-513
Korea: #33-773
China: #66-855
Length of Cable (m):
2

Environmental & Durability Factors

Operating Temperature (°C):
0 - 60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Even Illumination at Long Working Distances
  • High Intensity Output up to 110,000 Lux
  • Working Distances up to 2,700mm
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination Long Working Distance High Intensity Spot Lights are designed for applications requiring intense illumination at long working distances. These spot lights feature 12 high current LEDs precisely focused to produce high brightness illumination at working distances from 300mm to 2,700mm. Advanced Illumination Long Working Distance High Intensity Spot Lights are available in a full range of wavelengths and are ideal for applications requiring small field of views and long working distances.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.

Accessories

Title CompareStock Number  Price Buy
DCS-100E Single Output Controller #18-645 C$861.00
  • 1 In Stock
Manual Intensity Adjustment for AI Lights #86-887 C$37.80
  • 8 In Stock
Industrial DIN Mountable Intensity Adjustment #89-555 C$196.00
  • 13 In Stock
24V Power Supply with Tinned Leads #66-855 C$133.00
  • Contact Us
    ×

Related Products

Frequently Purchased Together