eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

832nm CWL, 25mm Dia, 37nm Bandwidth, Unmounted OD 6 Fluorescence Bandpass Filter

×
Stock #18-401 In Stock
×
Additional Bandwidths
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$449.40
Qty 1-5
C$449.40
Qty 6+
C$382.20
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.00 ±0.1
Angle of Incidence (°):
0 ±5
Bandwidth (nm):
37.00
OD 6 Blocking Wavelength Range (nm):
550 - 794 & 878 - 1075
Optical Density OD (Average):
≥6.0
Average Transmission (%):
>93 over Bandwidth
Clear Aperture CA (mm):
22.50
Center Wavelength CWL (nm):
832.00
Full Width-Half Max FWHM (nm):
45.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Minimum Transmission (%):
93
Coating:
Hard Coated
Surface Quality:
60-40
Thickness (mm):
2.00 ±0.1
Type:
Bandpass Filter
Blocking Wavelength Range (nm):
250 - 1100
Construction:
Unmounted
Transmitted Wavefront, RMS:
λ/4 (prior to coating)
Compatible Fluorophore:
ICG-A Excitation
Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Bevel:
Protective bevel as needed

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

TECHSPEC® Unmounted Fluorescence Bandpass Filters are designed with center wavelengths and bandwidths that match the excitation and emission wavelengths of common fluorophores. These filters feature high transmission up to >93% in their passband with deep >OD 6.0 blocking outside of their passband, resulting in high contrast images when used in fluorescence imaging systems. The low transmitted wavefront error of these filters further enhances image quality by minimizing image distortion. TECHSPEC Unmounted Fluorescence Bandpass Filters are available with a 12.5 or 25mm diameter and are ideal for integration into life science and biotech instrumentation including polymerase chain reaction (PCR) testing platforms, DNA sequencers, fluorescence detectors, flow cytometers, and fluorescence imaging systems.