eo_logo
 
Product added to cart

84 x 20.3mm, 3mm Thick, Uncoated, ISP Optics Germanium (Ge) Brewster Window | GE-BW-84

See More by ISP Optics

ISP Optics Germanium (Ge) Brewster Window | GE-BW-84

×
Stock #24-707 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,041.60
Qty 1+
C$1,041.60
Volume Pricing
Request Quote
Get Product Downloads
Bevel:
Protective as needed
Clear Aperture (%):
85
Clear Aperture CA (mm):
67.20 x 16.24 (Elliptical)
Dimensions (mm):
84.00 x 20.30 ±0.13
Thickness (mm):
3.00 ±0.13
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
6.1
Density (g/cm3):
5.33
Index of Refraction nd:
4.002 @ 11µm
Knoop Hardness (kg/mm2):
780
Parallelism (arcmin):
<3
Poisson's Ratio:
0.28
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Germanium (Ge)
Surface Flatness (P-V):
λ/20 @ 10.6μm
Surface Quality:
40-20
Type:
Protective Window
Wavelength Range (nm):
2000 - 14000
Young's Modulus (GPa):
102.7
Model Number:
GE-BW-84

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Transmit P-Polarized Light Without Reflection Losses
  • Ideal for Polarization Separation in the IR Spectrum
  • Germanium (Ge) or Zinc Selenide (ZnSe) Substrate Options
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.

ISP Optics Infrared Brewster Windows are uncoated germanium (Ge) and zinc selenide (ZnSe) windows used to separate p-polarized and s-polarized light. When positioned at Brewster’s angle, 67.4° at 10.6µm for ZnSe and 76.0° at 10.6µm for Ge, the p-polarized component of light is transmitted with no reflection losses. The s-polarized component of light is reflected through Fresnel reflections; for ZnSe, approximately 50% of s-polarized light is reflected, while Ge with a higher refractive index reflects close to 87%. ISP Optics Infrared Brewster Windows are designed to provide a square input aperture when used at Brewster’s angle and can be used solo or in pairs to act as polarizers, analyzers, attenuators, or isolators within an optical system.

Note: Special care should be taken when handling Zinc Selenide as it is a toxic material. Always wear rubber or plastic gloves to avoid risk of contamination.