eo_logo
 
Product added to cart

850nm CWL, 12.5mm Dia., High Transmission Traditional Coated 10nm Bandpass Filter

High Transmission Traditional Coated Bandpass Filters

High Transmission Traditional Coated Bandpass Filters

×
Stock #71-744 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$147.00
Qty 1+
C$147.00
Volume Pricing
Request Quote

Specifications

General

Type:
Bandpass Filter

Physical & Mechanical Properties

Diameter (mm):
12.50 +0/-0.25
Clear Aperture CA (mm):
9.0
Thickness (mm):
5.90
Construction:
Mounted in Black Anodized Ring

Optical Properties

Center Wavelength CWL (nm):
850.00
Center Wavelength CWL Tolerance (nm):
+3/-1
Full Width-Half Max FWHM (nm):
10.00
Full Width-Half Max FWHM Tolerance (nm):
±2
Minimum Transmission (%):
80
Coating:
Traditional Coated
Blocking Wavelength Range (nm):
1x10-4 avg. X-Ray to 1200nm

Environmental & Durability Factors

Operating Temperature (°C):
-50 to +70

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Passband Transmission up to 80%
  • 441.6 to 1064nm Wavelength Options with 10, 20, and 40nm Bandwidths
  • Ideal for Medical and Analytical Applications

High Transmission Traditional Coated Bandpass Filters are designed for situations where far-infrared blocking is not required, allowing for up to 80% transmission in the passband region and good blocking over the visible and NIR wavelength range. Featuring popular laser, mercury, biomedical, and analytical spectral lines, these filters cover a wide range of visible and NIR wavelengths. A hermetic seal and an anodized metal mount help maintain performance in high humidity environments and protect against chipping and scratching. High Transmission Traditional Coated Bandpass Filters are ideal for a range of scientific and medical applications such as spectral radiometry, medical diagnostics, chemical analysis, and Colorimetry. For applications requiring wider blocking ranges, traditional coated bandpass filters are available whereas applications requiring higher transmission above 90% are best served with hard coated bandpass filters.

Related Products

Resources

Filter

Confocal Microscopy

Confocal microscopy provides high resolution, elimination of out-of-focus glare due to spatial filtering, and reduction of light-induced damage to the sample.

View Now

Custom Bandpass Filter using Shortpass and Longpass Filters

Do stock filters not meet your bandwidth or CWL requirements? Learn how custom bandpass filters are created using short or longpass filters at Edmund Optics.

View Now

The Importance of Optical Filter Orientation, Angle of Incidence, and Cone Half Angle

Don't let your optical filter performance be negatively impacted by the AOI and CHA of your light source.

View Now

Optical Filters Review

Optical Filters are used to selectively transmit or block certain wavelengths or wavelength ranges within optical systems.

View Now

Optical Filter Coatings: Comparison of Traditional and Hard-Sputtered

Confused about the differences between traditional-coated and hard-coated optical filters?

View Now

Selecting Color Filter Glass for Life Science Applications

What type of material should I look for in a filter?

How are notch filters designed and manufactured?

Bandpass Filter

Bandwidth

Cavity

Dichroic Coating

Dichroic Filter

Filter, Colored Glass

Ripple

Trending in Optics: The Future of Optical Filters

New optical filters are being developed due to the advancements in applications and technologies. Learn more about the future of filters at Edmund Optics.

View Now

Fluorophores and Optical Filters for Fluorescence Microscopy

Want to know more about fluorophores and optical filters for fluorescence microscopy? Find out more information and in stock optical filters at Edmund Optics.

View Now

Optical Filters

Do you want to learn about optical filters? Find terminology, fabrication techniques, a selection guide, and application examples at Edmund Optics.

View Now

Machine Vision Filter Technology

While working with machine vision, there are different types of filters that can be used to alter the image. Find out about the different types at Edmund Optics.

View Now

Polarizers Review

Polarizers are used in a wide range of imaging and research and development applications.

View Now

Manipulating Wavebands: Color & Filters

Nick Sischka explains why color consideration and illumination are so important for machine vision in this hands-on demonstration from the Edmund Optics 2021 Imaging Innovation Summit.

View Now

What happens when a filter is tilted?

How do I determine which side of my filter is coated?

Blocking

Blocking Range

Central Wavelength (CWL)

Cold Mirror

Full Width at Half Maximum (FWHM)

Interference Filter

Notch Filter

Peak Transmittance

Rugate Notch Filter

Shortpass Filter

Fluorescence Imaging with Laser Illumination

Fluorescence imaging systems are composed of three major components, an illumination source, a photo-activated fluorophore sample, and detector.

View Now

How do I clean my filters?

What is the largest diameter filter available from Edmund Optics®?

What are some of the most common filter substrates?

How do I select the right filter for my application?

What types of filters can Edmund Optics® manufacture?

Do you have mounts for square or rectangular optics?

Cut-Off Wavelength

Cut-On Wavelength

Filter

Fluorescent Filter

Optical Density (OD)

Stopband

Optical Microscopy Application: Fluorescence

Wondering how fluorescence microscopy works? Find out about the technique, systems, and more at Edmund Optics.

View Now

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Fluorescence Microscopy: In-Line Illumination with Imaging Filters

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Parallelism

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now