eo_logo
 
Product added to cart

850nm, LED Linear Axial Diffuse Light

See More by Advanced Illumination
×
Select Specifications
Color:
Illumination Mode:
Stock #66-878 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,705.40
Qty 1+
C$4,705.40
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

General

Model Number:
DL110-850-IC
LED Lifetime (hours):
50,000
Number of LEDs:
12 High Brightness
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Diffuse Axial
Illumination Mode:
Constant

Physical & Mechanical Properties

Weight (lbs):
1.3

Optical Properties

Color:
Infrared
Wavelength (nm):
850.00
Working Distance (mm):
12.7 - 50
Light Distribution (%):
±10

Electrical

Maximum Trigger Frequency (Hz):
30.00
Strobe Duration (μs):
30 - 300

Hardware & Interface Connectivity

Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Length of Cable (m):
2

Environmental & Durability Factors

Operating Temperature (°C):
0 to 60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Products