eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

8.5mm f/4, 75mm-∞ Primary WD, HRi Series Fixed Focal Length Lens

8.5mm f/4, 2/3" HPi Series Fixed Focal Length Lens, #36-750

8.5mm f/4, 2/3
×
Stock #36-750 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,022.00
Qty 1+
C$1,022.00
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Fixed
Length (mm):
44.57
Horizontal Field of View, 1/2" Sensor:
71.9mm - 42.2°
Horizontal Field of View, 2/3" Sensor:
101.4mm - 56.8°
Filter Thread:
M58 x 0.75 (Male)
Filter Thread Adapter:
Maximum Diameter (mm):
40
Weight (g):
84
Horizontal Field of View, 1/3" Sensor:
53.2mm - 32.0°
Maximum Rear Protrusion (mm):
1.31
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.0112
Horizontal Field of View @ Max Sensor Format:
101.4mm - 56.8°
Number of Elements (Groups):
9 (8)
Horizontal Field of View, 1/1.8" Sensor:
81.5mm - 47.2°
Front Thread:
M40 x 0.5 (Male)
Horizontal Field of View, 1/2.5" Sensor:
64.8mm - 38.4°
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
8.50
Primary Magnification PMAG:
0.092
Maximum Sensor Format:
2/3"
Working Distance (mm):
75 - ∞
Mount:
C-Mount
Aperture (f/#):
f/4
Coating:
425 - 675nm BBAR
Coating Specification:
425 - 675nm BBAR
Entrance Pupil Position (mm):
18.85
Horizontal Field of View, 1/4" Sensor:
39.6mm - 24.1°
Object Space Principal Plane (mm):
25.03
Image Space Principal Plane (mm):
4.70
Field of View at Max Sensor Format:
Horizontal: 101.4mm - 56.8°
Vertical: 74.2mm - 43.5°
Diagonal: 130.4mm - 68.9°
Maximum Distortion (%):
-5.6
Exit Pupil Position (mm):
-17.93
Optimized Working Distance (mm):
75 - ∞
Lens Wavelength Range:
VIS
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 2/3", C-Mount Lens
  • Up to 9 MegaPixels, 1.85µm Pixel Size Sensors
  • Instrumentation (HRi) Versions of our HR Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 8.5mm to 12mm Focal Length
  • Ruggedized (HRr) Designs Also Available

TECHSPEC® HRi Series Fixed Focal Length Lenses are a streamlined version of our HR Series Lenses. There are multiple options available for each focal length to accommodate a variety of optimized working distance ranges. Designed for high volume imaging applications, HPi series lenses feature simplified focus mechanics and a fixed aperture. TECHSPEC HRi Series Fixed Focal Length Lenses are available in a variety of f/# options, making them ideal for applications that require reduced size, cost, and lockable focus imaging solutions. Call for OEM Quantity Pricing.

Edmund Optics has created a family of high performance optical designs (the HR Series family) and developed three customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the HR Series Lenses, providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • HR Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high quality machine vision lens.
  • HRi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • HRr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.
#36-750, 8.5mm f/4, 75mm-∞ Primary WD, HRi Series Fixed Focal Length Lens, Distortion Plot
#36-750, 8.5mm f/4, 75mm-∞ Primary WD, HRi Series Fixed Focal Length Lens, Distortion Plot
#36-750, 8.5mm f/4, 75mm-∞ Primary WD, HRi Series Fixed Focal Length Lens, Relative Illumination Plot
#36-750, 8.5mm f/4, 75mm-∞ Primary WD, HRi Series Fixed Focal Length Lens, Relative Illumination Plot
#36-750, 8.5mm f/4, 75mm-∞ Primary WD, HRi Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#36-750, 8.5mm f/4, 75mm-∞ Primary WD, HRi Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#36-750, 8.5mm f/4, 75mm-∞ Primary WD, HRi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#36-750, 8.5mm f/4, 75mm-∞ Primary WD, HRi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#36-750, 8.5mm f/4, 75mm-∞ Primary WD, HRi Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#36-750, 8.5mm f/4, 75mm-∞ Primary WD, HRi Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#36-750, 8.5mm f/4, 75mm-∞ Primary WD, HRi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f4
#36-750, 8.5mm f/4, 75mm-∞ Primary WD, HRi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f4
#36-750, 8.5mm f/4, 75mm-∞ Primary WD, HRi Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f4
#36-750, 8.5mm f/4, 75mm-∞ Primary WD, HRi Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f4