eo_logo
 
Product added to cart

8.5" x 11", USAF Resolution Target

×
Stock #53-715 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$217.00
Qty 1-4
C$217.00
Qty 5+
C$206.78
Volume Pricing
Request Quote
Product Downloads

Specifications

General

NIST Certification:
No

Physical & Mechanical Properties

Dimensions (mm):
280 x 216
Thickness (mm):
0.20

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Photo Paper
Resolution:
Minimum: Group 0 Element 1
Maximum: Group 4 Element 3
Optical Density Steps:
0.2, 0.45, 0.9, 1.45

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Arranged on a 4:3 Aspect Ratio to Measure Resolution as a Function of Field
  • Each Section Contains Four USAF Targets of Varying Density Levels

Since imaging systems are often classified in terms of resolution and contrast, our photograhic paper targets allow users to evaluate their systems using the standard USAF format for resolution measurements at different contrast levels. For example, they are useful when lens designers develop lens systems to provide high contrast at low resolution, but neglect contrast at higher resolutions. They prove handy when two lens designs have the same limiting resolution, but drastically different contrast performance at lower resolutions. By imaging targets of various contrast, the user can make qualitative comparisons between lenses as well as evaluate the performance of the system for objects with varying or low contrast levels.

Technical Information

Number of Line Pairs / mm in USAF Resolving Power Test Target 1951
Element
Group No.
0 1 2 3 4
1 1.00 2.00 4.00 8.00 16.00
2 1.12 2.24 4.49 8.98 17.95
3 1.26 2.52 5.04 10.10 20.16
4 1.41 2.83 5.66 11.3 22.6
5 1.59 3.17 6.35 12.7 25.4
6 1.78 3.56 7.13 14.3 28.5

Frequently Purchased Together